
0235001. Resources
Showing 1 to 5 of 8 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0235001.HXEP | FUSE 5X20MM PGT H PACK (P) | No | View More | ||||||
| 0235001.HXP | FUSE 5X20MM H PACK (P) | CoC_RoHS10_0235001.HXP | REACH_SVHC Declaration_0235001.HXP | Does Not Contain | No | IPC_0235001.MXP_0235001.HXP | View More | ||
| 0235001.MRG940T1P | FUSE 250V 5X20 FA PT TR CC PB-FREE 1A | No | View More | ||||||
| 0235001.MXB940P | FUSE 5X20 CC 1 BLACK F LBC 1A/250V (P) | No | View More | ||||||
| 0235001.MXEP | FUSE 5x20 PGT F LBC 1A/250V (P) | CoC_RoHS10_0235001.MXEP | REACH_SVHC Declaration_0235001.MXEP | Does Not Contain | No | View More |
- /
- 1.6
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.



