background-waves

0235003.

Product Status| Activei

0235003.

FUSE 5X20MM H PACK (P) | Series: 235
info

5x20mm medium- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
8.395
Resistance (Ω)
0.03465
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
125
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
100
Interrupt Voltage
250
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0235003. Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0235003.HXEPFUSE 5X20MM PGT H PACK (P)RoHS2/1/2005Pb-Free2/1/2005No
0235003.HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0235003.HXPPdf IconREACH_SVHC Declaration_0235003.HXP.HXPDoes Not ContainNoPdf IconIPC_0235003.MXP_0235003.HXP
0235003.MRET1PFUSE 250V 5X20 FA UL PB-FREE 3ARoHS2/1/2005Pb-Free2/1/2005No
0235003.MRG940T1PFUSE 250V 5X20 FA PT TR CC PB-FREE 3ARoHS2/1/2005Pb-Free2/1/2005No
0235003.MXB940PFUSE 5X20 CC 1 GREEN F LBC 3A/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.