background-waves

0235005.

Product Status| Activei

0235005.

FUSE 125V UL FA 5x20 CC RoHS 5A | Series: 235
info

5x20mm meduim- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
27.41
Resistance (Ω)
0.0184
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0235005. Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0235005.HXEPFUSE 125V UL FA 5X20 PT RoHS 5ARoHS2/1/2005Pb-Free2/1/2005No
0235005.HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0235005.HXPPdf IconREACH_SVHC Declaration_0235005.HXPDoes Not ContainPdf IconIPC_0235005.MXP_0235005.HXP
0235005.MXBPFUSE 125V UL FA 5x20 CC RoHS 5ARoHS2/1/2005Pb-Free2/1/2005No
0235005.MXEPFUSE 5x20 PGT F LBC 5A/125V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0235005.MXEPPdf IconREACH_SVHC Declaration_0235005.MXEPDoes Not ContainNo
0235005.MXPFUSE 5x20 F LBC 5A/125V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0235005.MXPPdf IconREACH209_Declaration_0235005.MXPDoes Not ContainNoPdf IconIPC_0235005.MXP_0235005.HXP
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.