background-waves

0235007.

Product Status| Activei

0235007.

FUSE 5x20 F LBC 7A/125V (P) | Series: 235
info

5x20mm meduim- acting glass body fuse designed to UL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
64.815
Resistance (Ω)
0.0157
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0235007. Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0235007.MXEPFUSE 125V 5X20 PT FA UL LBC RoHS 7ARoHS2/1/2005Pb-Free2/1/2005No
0235007.MXPFUSE 5x20 F LBC 7A/125V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0235007.MXPPdf IconREACH_SVHC Declaration_0235007.MXPDoes Not ContainNoPdf IconIPC_0235007.MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.