background-waves

0239.100

Product Status| Activei

0239.100

FUSE 250V 5X20 PT TL UL LBC RoHS .100A | Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.055
Resistance (Ω)
17.3425
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
35
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0239.100 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0239.100MXEPFUSE 250V 5X20 PT TL UL LBC RoHS .100ARoHS2/1/2005Pb-Free2/1/2005No
0239.100MXPFUSE 250V 5X20 TL UL LBC RoHS .100ARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239.100MXPNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.