background-waves

0239.500

Product Status| Activei

0239.500

FUSE 5x20 SLO-BLO LBC 0.5A/250V (P) | Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1.985
Resistance (Ω)
0.909
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
125
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
35
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0239.500 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0239.500HXEPFUSE 5X20MM PGT H PACK (P)RoHS2/1/2005Pb-Free2/1/2005No
0239.500HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconREACH_SVHC Declaration_0239.500HXPContainsNo
0239.500MRET1PFUSE 250V SLO-BLO LBC 5X20 RoHS .500ARoHS2/1/2005Pb-Free2/1/2005No
0239.500MXEPFUSE 5x20 PGT SLO-BLO LBC 0.5A/250V (P)RoHS2/1/2005Pb-Free2/1/2005No
0239.500MXPFUSE 5x20 SLO-BLO LBC 0.5A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239.500MXPPdf IconREACH205_Declaration_0239.500MXPDoes Not ContainNo
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.