background-waves

02390003.

Product Status| Obsoletei

02390003.

| Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
100
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
10000
Fusing Characteristic 135 Percent
3600
Interupt Voltage - 3
100
Interrupt Amperage
250
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

02390003. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02390003.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.