background-waves

0239003.

Product Status| Activei

0239003.

FUS 5X20 PGT RAD FORM S/B LBC 3A/250V(P) | Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
129.51
Resistance (Ω)
0.0487
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
100
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
250
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0239003. Resources

Showing 1 to 5 of 11 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0239003.HXEPFUSE 5X20MM PGT H PACK (P)RoHS2/1/2005Pb-Free2/1/2005No
0239003.HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239003.HXPPdf IconREACH_SVHC Declaration_0239003.HXPDoes Not ContainNoPdf IconIPC_0239003.HXP_0239003.MXP
0239003.MRET1PFUSE 250V SLO-BLO LBC 5X20 RoHS 3ARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239003.MRET1PPdf IconREACH_SVHC Declaration_0239003.MRET1PDoes Not ContainNoPdf IconIPC_0239003.MRET1P
0239003.MXEPFUSE 5x20 PGT SLO-BLO LBC 3A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239003.MXEPPdf IconREACH_SVHC Declaration_0239003.MXEPDoes Not ContainNoPdf IconIPC_0239003.MXEP
0239003.MXF11PFUS 5X20 PGT RAD FORM S/B LBC 3A/250V(P)RoHS2/1/2005Pb-Free2/1/2005No
  • /
  • 2.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.