background-waves

0239004.

Product Status| Activei

0239004.

FUSE 125V SLO-BLO LBC 5X20 RoHS 4A | Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
270.703
Resistance (Ω)
0.0312
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0239004. Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0239004.HXEPFUSE 5X20MM PGT H PACK (P)RoHS2/1/2005Pb-Free2/1/2005No
0239004.HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239004.HXPPdf IconREACH_SVHC Declaration_0239004.HXPDoes Not ContainNoPdf IconIPC_0239004.HXP_0239004.MXP
0239004.MRET1PFUSE 125V SLO-BLO LBC 5X20 RoHS 4ARoHS2/1/2005Pb-Free2/1/2005No
0239004.MXEPFUSE 5x20 PGT SLO-BLO LBC 4A/125V (P)RoHS2/1/2005Pb-Free2/1/2005No
0239004.MXPFUSE 5x20 SLO-BLO LBC 4A/125V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239004.MXPPdf IconREACH_SVHC Declaration_0239004.MXPDoes Not ContainYesPdf IconIPC_0239004.HXP_0239004.MXP
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.