background-waves

0239005.

Product Status| Activei

0239005.

FUSE 5X20 C/CODE SLO-BLO LBC 5A/125V (P) | Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
302.836
Resistance (Ω)
0.0199
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0239005. Resources

Showing 1 to 5 of 8 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0239005.HXEPFUSE 125V UL TD 5X20 PT RoHS 5ARoHS2/1/2005Pb-Free2/1/2005No
0239005.HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239005.HXPPdf IconREACH_SVHC Declaration_0239005.HXPDoes Not ContainNoPdf IconIPC_0239005.MXP_0239005.HXP
0239005.MRET1PFUSE 125V SLO-BLO LBC 5X20 RoHS 5ARoHS2/1/2005Pb-Free2/1/2005NoPdf IconIPC_0239005.MRET1P
0239005.MXBPFUSE 5X20 C/CODE SLO-BLO LBC 5A/125V (P)RoHS2/1/2005Pb-Free2/1/2005No
0239005.MXEPFUSE 5x20 PGT SLO-BLO LBC 5A/125V (P)RoHS2/1/2005Pb-Free2/1/2005No
  • /
  • 1.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.