background-waves

0239007.

Product Status| Activei

0239007.

FUSE 5x20 PGT SLO-BLO LBC 7A/125V (P) | Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
305.758
Resistance (Ω)
0.0144
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

0239007. Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0239007.HXEPFUSE 125V UL TD 5X20 PT RoHS 7ARoHS2/1/2005Pb-Free2/1/2005No
0239007.MRET1PFUSE 125V SLO-BLO LBC 5X20 RoHS 7ARoHS2/1/2005Pb-Free2/1/2005No
0239007.MXEPFUSE 5x20 PGT SLO-BLO LBC 7A/125V (P)RoHS2/1/2005Pb-Free2/1/2005No
0239007.MXPFUSE 5x20 SLO-BLO LBC 7A/125V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_0239007.MXPPdf IconREACH_SVHC Declaration_0239007.MXPDoes Not ContainNoPdf IconIPC_0239007.MXP
0239007.VXEPFUSE 125V UL TD 5X20 PT RoHS 7ARoHS2/1/2005Pb-Free2/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.