background-waves

023901.6

Product Status| Activei

023901.6

FUSE 5x20 PGT SLO-BLO LBC 1.6A/250V (P) | Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
30.43
Resistance (Ω)
0.1205
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
100
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
250
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

023901.6 Resources

Showing 1 to 5 of 8 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
023901.6HXEPFUSE 5X20MM PGT H PACK (P)RoHS2/1/2005Pb-Free2/1/2005No
023901.6HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023901.6HXPPdf IconREACH_SVHC Declaration_023901.6HXPDoes Not ContainNoPdf IconIPC_023901.6MXP_023901.6HXP
023901.6MRET1PFUSE 250V SLO-BLO LBC 5X20 RoHS 1.6ARoHS2/1/2005Pb-Free2/1/2005No
023901.6MXBPFUSE 250V 5X20 C/CODE SB LBC (P) 1.6ARoHS2/1/2005Pb-Free2/1/2005No
023901.6MXEPFUSE 5x20 PGT SLO-BLO LBC 1.6A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023901.6MXEPNo
  • /
  • 1.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.