background-waves

023902.5

Product Status| Activei

023902.5

FUSE 5x20 PGT SLO-BLO LBC 2.5A/250V (P) | Series: 239
info

5x20mm time-Lag glass body cartridge fuse designed to JL specification.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
79.705
Resistance (Ω)
0.0583
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
100
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
250
Fusing Characteristic 135 Percent
3600
Interrupt Amperage
10000
Interrupt Voltage
125
  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • Lead-free and RoHS compliant

023902.5 Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
023902.5HXEPFUSE 250V UL TD 5X20 PT RoHS 2.5ARoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023902.5HXEPNo
023902.5HXPFUSE 5X20MM H PACK (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023902.5HXPPdf IconREACH_SVHC Declaration_023902.5HXPDoes Not ContainNoPdf IconIPC_023902.5MXP_023902.5HXP
023902.5MRET1PFUSE 250V SLO-BLO LBC 5X20 RoHS 2.5ARoHS2/1/2005Pb-Free2/1/2005No
023902.5MXEPFUSE 5x20 PGT SLO-BLO LBC 2.5A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023902.5MXEPPdf IconREACH191_Declaration_023902.5MXEPDoes Not ContainNo
023902.5MXPFUSE 5x20 SLO-BLO LBC 2.5A/250V (P)RoHS2/1/2005Pb-Free2/1/2005Pdf IconCoC_RoHS10_023902.5MXPPdf IconREACH_SVHC Declaration_023902.5MXPDoes Not ContainNo
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.