background-waves

0285020.

Product Status| Activei

0285020.

FUSE 250V 5X20 PB-FREE 20A | Series: 285
info
Ideal for supplementary protection in appliance or utilization equipment, especially in audio and medical equipment.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
3225.6
Resistance (Ω)
0.0024
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
750
Interrupt Amperage
400
Interrupt Voltage
250
  • Gold or rhodium-plated caps
  • Ceramic tubes
  • Broad current ratings: 125 mA to 20A
  • 100% lead-free and RoHS compliant
  • PSE agency approval

0285020. Applications

Highlights Section

  • Audio and video electronics: inverter and driver circuits for LCD TV, DVD recorders / players, home audio system, etc.
  • Medical electronics
  • High sensitive, low magnetic circuits

0285020. Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0285020.HXPFUSE 250V 5X20 PB-FREE 20ARoHS2/5/2009Pb-Free2/5/2009No
0285020.HXRPFUSE 250V 5X20 PB-FREE 20ARoHS2/5/2009Pb-Free2/5/2009No
0285020.MXPFUSE 250V 5X20 PB-FREE 20ARoHS6/18/2008Pb-Free6/18/2008No
0285020.MXRPFUSE 250V 5X20 PB-FREE 20ARoHS6/18/2008Pb-Free6/18/2008No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.