background-waves

0477010

Product Status| Activei

0477010

FUSE 500Vac 400Vdc 5X20 TL PT 10A | Series: 477
info
The 477 Series is the first and smallest 500VAC and 400VDC fuse under the class of 5x20mm fuse family. It is designed for circuit protection in the area of high energy applications.

With its DC and AC characteristics, the 477 Series is well suited for high energy or power efficient applications and 3-phase power supplies protection respectively.

In addition, it has interrupting rating (0.5A to 16A) at 400Vdc which ensures the circuit is well protected under DC conditions.
PropertyValue
Maximum DC Voltage (V)
400
Maximum AC Voltage (V)
500
Nominal Melting I2T (A2sec)
509
Resistance (Ω)
4.95
Body
Ceramic
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
500
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
400
Interrupt Amperage
100
Interrupt Voltage
500
  • DC interrupting current
  • Lead-free and RoHS compliant
  • UL and CSA, SEMKO agency approval

0477010 Applications

Highlights Section

  • Input of 3 phase Power Supplies
  • Inverter in LCD backlight unit
  • DC side of air-conditioner unit

0477010 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0477010.MXEPFUSE 500Vac 400Vdc 5X20 TL PT 10ARoHS1/1/2008Pb-Free1/1/2008Pdf IconCoC_RoHS10_0477010.MXEPPdf IconREACH_SVHC Declaration_0477010.MXEPDoes Not ContainNoPdf IconIPC_0477010.MXEP
0477010.MXPFUSE 500Vac 400Vdc 5X20 TL 10ARoHS1/1/2008Pb-Free1/1/2008Pdf IconCoC_RoHS10_0477010.MXPPdf IconREACH_SVHC Declaration_0477010.MXPDoes Not ContainYes1/1/2008Pdf IconIPC_0477010.MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.