background-waves

0487016

Product Status| Activei

0487016

FUSE 420Vac/dc 5X20 FA PT 16A | Series: 487
info

487 series is the first fast-acting fuse with both AC and DC rating from the Littelfuse5X20mm fuse family. This fast-acting ceramic body fuse provides over-current protection for telecom power supplies and datacenter server power supplies where a high-voltage DC interrupting rating is required.

PropertyValue
Maximum AC Voltage (V)
420
Nominal Melting I2T (A2sec)
260
Resistance (Ω)
0.0064
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
200
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
420
Interrupt Amperage
300
Interrupt Voltage
420
  • Lower I2t and faster tripping
  • High-current ratings up to 16A in a 5X20mm footprint
  • 420 V ac rating
  • 420 V dc rating

0487016 Applications

Highlights Section

  • Telecom Power Supplies
  • Datacenter Server Power Supplies
  • Intelligent commercial buildings
  • High-energy and power efficient applications (3-phase power supplies, inverters, and ballasts)

0487016 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0487016.MXEPFUSE 420Vac/dc 5X20 FA PT 16ARoHS2/10/2015Pb-Free2/10/2015Pdf IconCoC_RoHS10_0487016.MXEPPdf IconREACH_SVHC Declaration_0487016.MXEPDoes Not ContainYes2/10/2015Pdf IconIPC_0487016.MXEP
0487016.MXPFUSE 420Vac/dc 5X20 FA 16ARoHS3/11/2015Pb-Free3/11/2015Pdf IconCoC_RoHS10_0487016.MXPPdf IconREACH205_Declaration_0487016.MXPDoes Not ContainYes3/11/2015Pdf IconIPC_0487016.MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.