background-waves

0977.800

Product Status| Activei

0977.800

FUSE 500Vac 450Vdc 5x20 TL .800A | Series: 977
info
The 977 Series is a ceramic-base 5x20mm-size fuse series with a 500VAC/450VDC rating. It is designed for circuit protection in both high-power AC and power-efficient applications. With its DC and AC characteristics, the 977 Series is sutable for high energy or power efficient applications and 3-phase power supplies protection.
PropertyValue
Maximum DC Voltage (V)
450
Maximum AC Voltage (V)
500
Nominal Melting I2T (A2sec)
0.8
Resistance (Ω)
0.417
Body
Ceramic
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
200
Fusing Characteristic 210 Percent
30
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
interrupt Voltage (V) -2
450
Fusing Characteristic 400 Percent
50
Fusing Characteristic 175 Percent
250
Interrupt Amperage
100
Interrupt Voltage
500
  • DC interrupting current
  • Lead-free and RoHS compliant

0977.800 Applications

Highlights Section

  • Input of 3-phase power supply
  • Inverter in LCD backlight unit
  • DC side of air-conditioners

0977.800 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0977.800MXEPFUSE 500Vac 450Vdc 5x20 TL PT .800ARoHSPb-FreePdf IconREACH_SVHC Declaration_0977.800MXEPDoes Not ContainNo
0977.800MXPFUSE 500Vac 450Vdc 5x20 TL .800ARoHSPb-FreePdf IconREACH_SVHC Declaration_0977.800MXPDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.