background-waves

0219.050

Product Status| Activei

0219.050

FUSE 250V 5X20 T EBC RoHS 50mA | Series: 219XA
info
5x20mm time-Lag glass body cartridge fuse designed to IEC specification
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.017
Resistance (Ω)
21.292
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Packaging Code
D
Fusing Characteristic 400 Percent
40
Fusing Characteristic 175 Percent
200
Interrupt Amperage
150
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 6 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0219.050 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0219.050MXAEPFUSE 250V 5X20 PT TL EBC RoHS 50mARoHS6/1/2005Pb-Free6/1/2005No
0219.050MXAPFUSE 250V 5X20 T EBC RoHS 50mARoHS6/1/2005Pb-Free6/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.