background-waves

0219.063

Product Status| Activei

0219.063

FUSE 250V 5X20 TL EBC RoHS 63mA | Series: 219XA
info
5x20mm time-Lag glass body cartridge fuse designed to IEC specification
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.038
Resistance (Ω)
14.2685
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Packaging Code
M
Fusing Characteristic 400 Percent
40
Fusing Characteristic 175 Percent
200
Interrupt Amperage
150
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 6 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0219.063 Resources

Showing 1 to 5 of 7 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0219.063MXAEPFUSE 250V 5X20 PT TL EBC RoHS 63mARoHS6/1/2005Pb-Free6/1/2005No
0219.063MXAEPX
0219.063MXAPFUSE 250V 5X20 TL EBC RoHS 63mARoHS6/1/2005Pb-Free6/1/2005No
0219.063MXAPX
20106300021PX
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.