background-waves

0219.125

Product Status| Activei

0219.125

| Series: 219XA
info
5x20mm time-Lag glass body cartridge fuse designed to IEC specification
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
27.15
Resistance (Ω)
0.08165
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
150
Interrupt Voltage
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 6 specification for timeLag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0219.125 Resources

Showing 1 to 5 of 10 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0219.125MXABPFUS 5x20 CC T EBC 125mA/250V HIGH I2T-PRoHS6/1/2005Pb-Free6/1/2005No
0219.125MXABPX
0219.125MXAEPFUS 5X20 PGT T EBC 125mA/250V HIGH I2T-PRoHS6/1/2005Pb-Free6/1/2005No
0219.125MXAEPX
0219.125MXAPFUSE 5X20 T EBC 125mA/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0219.125MXAPPdf IconREACH_SVHC Declaration_0219.125MXAP.pdfDoes Not ContainNo
  • /
  • 2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.