background-waves

0219.200

Product Status| Activei

0219.200

FUSE 5X20 T EBC 200mA/250V HIGH I2T (P) | Series: 219XA
info
5x20mm time-Lag glass body cartridge fuse designed to IEC specification
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.32
Resistance (Ω)
1.6
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
150
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 6 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0219.200 Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0219.200MXABPFUS 5x20 CC T EBC 200mA/250V HI I2T (P)RoHS6/1/2005Pb-Free6/1/2005No
0219.200MXAEPFUS 5X20 PGT T EBC 200mA/250V HIGH I2T-PRoHS6/1/2005Pb-Free6/1/2005No
0219.200MXAPFUSE 5X20 T EBC 200mA/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005No
0219.200TXAPFUSE 5X20 T EBC 200mA/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.