
0219.630 Resources
Showing 1 to 4 of 4 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0219.630MXABP | FUS 5x20 CC T EBC 630mA/250V HIGH I2T-P | No | View More | ||||||
| 0219.630MXAEP | FUS 5X20 PGT T EBC 630mA/250V HIGH I2T-P | No | View More | ||||||
| 0219.630MXAP | FUSE 5X20 T EBC 630mA/250V HIGH I2T (P) | CoC_RoHS10_0219.630MXAP | REACH_SVHC Declaration_0219.630MXAP | Does Not Contain | No | View More | |||
| 0219.630TXAP | FUSE 5X20 T EBC 630mA/250V HIGH I2T (P) | No | View More |
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

