
0219.800 Resources
Showing 1 to 4 of 4 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0219.800MXABP | FUS 5x20 CC T EBC 800mA/250V HI I2T (P) | No | View More | ||||||
| 0219.800MXAEP | FUS 5X20 PGT T EBC 800mA/250V HIGH I2T-P | CoC_RoHS10_0219.800MXAEP | REACH219_Declaration_0219.800MXAEP | Does Not Contain | No | View More | |||
| 0219.800MXAP | FUSE 5X20 T EBC 800mA/250V HIGH I2T (P) | CoC_RoHS10_0219.800MXAP | REACH191_Declaration_0219.800MXAP | Does Not Contain | No | View More | |||
| 0219.800TXAP | FUSE 5X20 T EBC 800mA/250V HIGH I2T (P) | No | View More |
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

