background-waves

0219001.

Product Status| Activei

0219001.

FUSE 250V IEC TD EBC 5X20 RoHS 1A | Series: 219XA
info
5x20mm time-Lag glass body cartridge fuse designed to IEC specification
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
19.2
Resistance (Ω)
0.11645
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
150
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 6 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0219001. Resources

Showing 1 to 5 of 15 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0219001.MXABPFUSE 250V IEC TD EBC 5X20 RoHS 1ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0219001.MXABPNo
0219001.MXAEPFUSE 5X20 PGT T EBC 1A/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconREACH191_Declaration_0219001.MXAEPDoes Not ContainNoPdf IconIPC_0219001.MXAEP
0219001.MXAF5PFUSE 250V TD EBC 5X20MM RAD RoHS 1ARoHS6/1/2005Pb-Free6/1/2005No
0219001.MXAPFUSE 5X20 T EBC 1A/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0219001.MXAPPdf IconREACH_SVHC Declaration_0219001.MXAPDoes Not ContainNoPdf IconIPC_0219001.MXAP
0219001.TXAPFUSE 5X20 T EBC 1A/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005No
  • /
  • 3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.