background-waves

0219002.

Product Status| Activei

0219002.

FUSE 250V EBC TL 5X20 RoHS 2A | Series: 219XA
info
5x20mm time-Lag glass body cartridge fuse designed to IEC specification
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
92.705
Resistance (Ω)
0.04515
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
150
Interrupt Voltage
250
  • Designed to International (IEC )Standards for use globally
  • Meets the IEC60127-2, Sheet 6 specification for Time Lag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0219002. Resources

Showing 1 to 5 of 11 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0219002.MXABPFUSE 250V IEC TD EBC 5X20 RoHS 2ARoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0219002.MXABPPdf IconREACH_SVHC Declaration_0219002.MXABPDoes Not ContainNo
0219002.MXAEPFUSE 5X20 PGT T EBC 2A/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconREACH_SVHC Declaration_0219002.MXAEPDoes Not ContainYes
0219002.MXAF5PFUSE 250V EBC TL 5X20 RoHS 2ARoHS6/1/2005Pb-Free6/1/2005No
0219002.MXAPFUSE 5X20 T EBC 2A/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0219002.MXAPPdf IconREACH_SVHC Declaration_0219002.MXAPDoes Not ContainNo
0219002.TXAPFUSE 5X20 T EBC 2A/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005No
  • /
  • 2.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.