
0219004. Resources
Showing 1 to 5 of 10 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0219004.MXABP | FUSE 250V IEC TD EBC 5X20 RoHS 4A | No | View More | ||||||
| 0219004.MXAEP | FUSE 5X20 PGT T EBC 4A/250V HIGH I2T (P) | CoC_RoHS10_0219004.MXAEP | REACH_SVHC Declaration_0219004.MXAEP | Does Not Contain | No | View More | |||
| 0219004.MXAP | FUSE 5X20 T EBC 4A/250V HIGH I2T (P) | REACH197_Declaration_0219004.MXAP | Does Not Contain | No | IPC_0219004.MXAP | View More | |||
| 0219004.TXAP | FUSE 5X20 T EBC 4A/250V HIGH I2T (P) | No | View More | ||||||
| 20103150021P | FUSE 250V DIN M/TL 5X20MM RoHS .315A | No | View More |
- /
- 2
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

