background-waves

0219005.

Product Status| Activei

0219005.

FUS 5X20 CC 1 BLUE T EBC 5A/250V (P) | Series: 219XA
info
5x20mm time-Lag glass body cartridge fuse designed to IEC specification
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
330
Resistance (Ω)
0.01578
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
150
Fusing Characteristic 175 Percent
600
Interrupt Amperage
150
Interrupt Voltage
250
  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 6 specification for timeLag fuses
  • Available in cartridge or axial lead form
  • Lead-free and RoHS compliant

0219005. Resources

Showing 1 to 5 of 13 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0219005.MXAB901PFUS 5X20 CC 1 BLUE T EBC 5A/250V (P)RoHS6/1/2005Pb-Free6/1/2005No
0219005.MXABPFUSE 250V IEC TD EBC 5X20 RoHS 5ARoHS6/1/2005Pb-Free6/1/2005No
0219005.MXAEPFUSE 5X20 PGT T EBC 5A/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0219005.MXAEPPdf IconREACH191_Declaration_0219005.MXAEPDoes Not ContainNo
0219005.MXAPFUSE 5X20 T EBC 5A/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005Pdf IconCoC_RoHS10_0219005.MXAPPdf IconREACH_SVHC Declaration_0219005.MXAPDoes Not ContainYesPdf IconIPC_0219005.MXAP
0219005.TXAPFUSE 5X20 T EBC 5A/250V HIGH I2T (P)RoHS6/1/2005Pb-Free6/1/2005No
  • /
  • 2.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.