The ceramic-bodied 6x25 mm fuses produced by Littelfuse provide overcurrent protection to uninterruptible power supplies, electronics base units, and telecommunications equipment.
Operate in ac and dc electrical systems
Available with ampere ratings of 5 A to 40 A
Interrupting ratings of 2.5 kA at 70 V dc and 1.5 kA at 250 V ac
UL Recognized in Canada and the United States
Certified lead-free, halogen-free, and RoHS compliant
Ideally suited for circuit protection in telecom systems
30 A and 40 A fuses available with built-in surge suppressors
Ceramic bodies ensure durability
Can mount on printed circuit boards
Compatible with wave soldering processes
6x25mm Fuses - Cartridge Fuses Parts
Link has been copied to clipboard
Filters
6x25mm Fuses - Cartridge Fuses Resources
Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.