background-waves

305.050

Product Status| Activei

305.050

FUSE 277V FOR HAZ LOC UL913 .050A | Series: 305
info
The PICO® 305 Series offers a range of encapsulated fuses approved under the UL913 standard for Intrinsically Safe Electrical Equipment to operate in hazardous locations. It is ideal for use in the oil, gas, mining, chemical, pharmaceutical, food/beverage processing industries; it was designed to limit the energy and heat generated during its operation. In addition to UL913, these fuses meet ATEX and IECEx requirements.
PropertyValue
Maximum AC Voltage (V)
277
Maximum DC Voltage (V)
277
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
Nominal Melting I2T (A2sec)
0.00019
Resistance (Ω)
11.88
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Amperage
1500
interrupt Amperage (A) - 2
1500
Interrupt Voltage
277
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
277
Interrupt Voltage Type ACDC - 1
AC
  • Sealed, encapsulated design
  • Well suited for 277V applications
  • Current rating options from 50mA to 750mA
  • Designed for operation in a range of hazardous environments
  • High Interrupting Rating. Meets the 1.5 kA minimum
  • The fuse encapsulation prevents heat and sparks from being exposed to hazardous dusts and gases in the environment
  • Eliminates the need for additional potting, epoxy, or encapsulation processes for the fuse, thereby reducing total product cost
  • Increases overall safety of the apparatus, which enhances protection of human life in hazardous operating environments

305.050 Applications

Highlights Section

  • Testing, measuring or processing electronic and electrical equipment
  • Motor controllers
  • Lighting
  • Communication handsets
  • Flow meters
  • Process control and automation equipment
  • Sensors

305.050 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0305.050HFUSE 277V FOR HAZ LOC UL913 .050ARoHS3/15/2015NoPdf IconCoC_RoHS9_0305.050HPdf IconREACH181_Declaration_0305.050HContainsNo
0305.050MFUSE 277V FOR HAZ LOC UL913 .050ARoHS7/3/2013NoNo
0305.050VFUSE 277V FOR HAZ LOC UL913 .050ARoHS3/6/2014NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.