background-waves

0259.375

Product Status| Activei

0259.375

FUSE 125V IN SAFE HAZ LOC UL913 .375A | Series: PICO 259

0259.375 Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0259.375MFUSE 125V FA SAFE-T-PLUS FUSE .375ARoHS7/29/2003NoNo
0259.375MX913FUSE 125V IN SAFE HAZ LOC UL913 .375ARoHS12/12/2012NoNo
0259.375TFUSE 125V FA SAFE-T-PLUS FUSE .375ARoHS7/29/2003NoPdf IconCoC_RoHS9_0259.375TPdf IconREACH201_Declaration_with_Pb_0259.375TContainsNo
0259.375TX913FUSE 125V IN SAFE HAZ LOC UL913 .375ARoHS12/12/2012NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.