background-waves

0259005

Product Status| Activei

0259005

FUSE 125V IN SAFE HAZ LOC UL913 5.00A | Series: PICO 259

0259005 Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0259005.MFUSE 125V FA SAFE-T-PLUS FUSE 5ARoHS7/29/2003NoNo
0259005.TFUSE 125V FA SAFE-T-PLUS FUSE 5ARoHS7/29/2003NoNo
0259005.TX913FUSE 125V IN SAFE HAZ LOC UL913 5.00ARoHS12/12/2012NoNo
0259.500MX913FUSE 125V IN SAFE HAZ LOC UL913 .500ARoHS12/12/2012NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.