background-waves

Series: PICO 308

30V Intrinsically Safe Fuse
Product Status| Activei
info

The 308 Series offers a range of surface mountable encapsulated fuses certified as intrinsically safe components that can be used in hazardous locations. Ideal for use in oil, gas, mine, chemical, pharmaceutical and process industries, the 308 Series surface mountable fuse was designed to limit the energy and temperature generated during its operation. The fuse design and its encapsulant are suitable for use in intrinsically safe apparatus and associated apparatus for peak voltage not exceeding 30V.

  • Surface Mountable
  • Encapsulated and sealed (0.7mm minimum)
  • Designed for operation in a range of hazardous area applications requiring 30V peak.
  • RoHS compliant and Pb-Free
  • Fully compatible with lead-free solder alloys and higher temperature profiles associated with lead-free assembly.
  • Global hazardous location certifications.

PICO 308 Parts

FiltersFilters

PICO 308 Applications

Highlights Section

  • Testing, measuring or processing electronic and electrical equipment
  • Motor controllers
  • Communication handsets/two-way radios.
  • Process control and automation.
  • Sensors.
  • Lighting.
  • Flow/gas meters.

Series: PICO® 308 Resources