background-waves

308.375

Product Status| Activei

308.375

FUSE SMD 30V FOR HAZ LOC UL913 0.375A | Series: PICO 308
info

The 308 Series offers a range of surface mountable encapsulated fuses certified as intrinsically safe components that can be used in hazardous locations. Ideal for use in oil, gas, mine, chemical, pharmaceutical and process industries, the 308 Series surface mountable fuse was designed to limit the energy and temperature generated during its operation. The fuse design and its encapsulant are suitable for use in intrinsically safe apparatus and associated apparatus for peak voltage not exceeding 30V.

PropertyValue
Nominal Melting I2T (A2sec)
0.01
Resistance (Ω)
1.022
Body
Plastic
MSL
Level 1
Opening
Fast-Acting (F)
Operating Temperature
-40° to 70°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
50
Interrupt Voltage
24
Packaging Code
T and R
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
30
Interrupt Voltage Type ACDC - 1
AC
  • Surface Mountable
  • Encapsulated and sealed (0.7mm minimum)
  • Designed for operation in a range of hazardous area applications requiring 30V peak.
  • RoHS compliant and Pb-Free
  • Fully compatible with lead-free solder alloys and higher temperature profiles associated with lead-free assembly.
  • Global hazardous location certifications.

308.375 Applications

Highlights Section

  • Testing, measuring or processing electronic and electrical equipment
  • Motor controllers
  • Communication handsets/two-way radios.
  • Process control and automation.
  • Sensors.
  • Lighting.
  • Flow/gas meters.

308.375 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0308.375URFUSE SMD 30V FOR HAZ LOC UL913 0.375ARoHS7/21/2015Pb-Free7/21/2015Pdf IconCoC_RoHS10_0308.375URPdf IconREACH_SVHC Declaration_0308.375URDoes Not ContainYes7/21/2015Pdf IconIPC_0308_-0.250A-1.5A-UR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.