background-waves

L25S700

Product Status| Activei

L25S700

FUS 250V SEMICONDUCTOR 700A | Series: L25S
info
Designed to protect today’s equipment and systems, Littelfuse semiconductor fuses are manufactured with Littelfuse-developed technology that sets tomorrow’s standards for accuracy, consistent quality, reliability, and predictable performance. By using advanced metallurgical, polymer, and materials research; mathematical modeling, and computerized statistical analysis; Littelfuse engineers have redefined “State-of-the-Art.”

Safety
  • 200,000 A.I.R. — Reliable interruption of all overcurrents up to 200,000 amperes . . . meets present and future system requirements. (Note: L15S series has 100,000 A.I.R.)
  • Extremely Current Limiting — Low I2t and peak let-through currents meet most semiconductor requirements.UL Recognized — Littelfuse semiconductor fuses are recognized under the components program of Underwriters Laboratories, Inc., and carry the mark. UL Recognized semiconductor fuses may be used to provide supplementary protection in UL listed equipment.
Safety
  • Low Watt Losses — Means less heating and power consumption in circuit.
  • Controlled Transient Overvoltages — All circuits are subject to transient overvoltages during fault current interruption. These transient overvoltages (arc voltages) start when fuse links melt or circuit breaker contacts part, and subside when circuit is interrupted. Semiconductors are very sensitive to overvoltages. Littelfuse semiconductor fuse designs keep transient overvoltages to low levels and help reduce semiconductor failure.
PropertyValue
Current Rating (Continuous) in Amps
700
Interrupting Rating
20 kA @ 200 Vdc
Opening
Very Fast-Acting (FF)
Maximum AC Voltage (V)
250
Maximum DC Voltage (V)
200
Family style
Traditional S-C
Indicating
No
Interrupt Amperage
200000
interrupt Amperage (A) - 2
20000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
250
interrupt Voltage (V) -2
200
Mounting Method
Bolt-In
PG Holder
LSCR Series

L25S700 Applications

Highlights Section

  • Supplementary protection of semiconductors such as silicon controlled rectifiers (SCRs), diodes, thyristors, TRIACs, and transistors
  • Commonly used in variable speed drives, power rectifiers, power supplies, and consumer electronics
  • May be used wherever extremely fast-acting, current-limiting fuses with no time delay are required

L25S700 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
L25S700.VFUS 250V SEMICONDUCTOR 700ARoHS1/1/2007NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.