background-waves

L50QS125-100

Product Status| Activei

L50QS125-100

L50QS 125A-100 500V HIGH SPEED FUSE | Series: L50QS
info
The L50QS series is a next-generation high-speed fuse with optimized circuit protection for the safeguarding of sensitive, high-power semiconductor devices. These products are found in various sectors including pulp, paper and processing industries, cranes and heavy-lifting equipment, wastewater treatment plants, large factories and MRO facilities.
These POWR-SPEED fuses are extremely current limiting and are designed with lower energy let-through (I2t) characteristics, to provide balanced performance and extend longevity while lowering potentially equipment-damaging heat energy.
They are designed in the traditional North American bolted-style package and include a universal mounting option to meet customer requirements for a variety of application installation configurations.
PropertyValue
Current Rating (Continuous) in Amps
125
Interrupting Rating
200 kA @ 500 Vac
Opening
Very Fast-Acting (FF)
Maximum AC Voltage (V)
500
Maximum DC Voltage (V)
500
Amp Code (Part Number)
125
Family style
Traditional Round Body
Nominal Melting I2T (A2sec)
1816
Indicating
No
Interrupt Amperage
200000
interrupt Amperage (A) - 2
50000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
500
interrupt Voltage (V) -2
500
Mounting Method
Bolt-In
Operating Temperature Max (°C)
125
Operating Temperature Min (°C)
-55
PG Holder
LSCR Series
Product Marking
L50QS125A-100
Voltage Rating (Ac)
500
Voltage Rating (Dc)
500
Watts Loss 100 %
20
Watts Loss 80 %
11

L50QS125-100 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
L50QS125.TX100L50QS 125A-100 500V HIGH SPEED FUSE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.