background-waves

L60QS008R

Product Status| Activei

L60QS008R

FUSE HSF 10X38 CYL PCB 600V AC/DC 8A | Series: L60QS
info
The Littelfuse QS series of High-speed Semiconductor Fuses is designed to safeguard power semiconductor devices. These cylindrical-shaped, 10x38 mm fuses with higher current ratings, are fast-acting and extremely current limiting. They provide balanced performance and reliable short-circuit protection to extend product longevity while lowering potentially damaging heat energy to the device being protected.
PropertyValue
Current Rating (Continuous) in Amps
8
Interrupting Rating
200 kA @ 600 Vac
Nominal Melting I2T (A2sec)
6
Resistance (Ω)
0.0166
Opening
Very Fast-Acting (FF)
Maximum AC Voltage (V)
600
Maximum DC Voltage (V)
600
Amp Code (Part Number)
008
Body Material
Melamine
Family style
Traditional Round Body
Fuse Class
High-Speed
IEC Standard
60269-4
Indicating
No
Interrupt Amperage
200000
interrupt Amperage (A) - 2
100000
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage
600
interrupt Voltage (V) -2
600
Mounting Method
PCB Mount
Operating Temperature Max (°C)
125
Operating Temperature Min (°C)
-55
Product Marking
L60QS 8A-R
Voltage Rating (Ac)
600
Voltage Rating (Dc)
600
Watts Loss 100 %
1.3
Watts Loss 80 %
0.7

L60QS008R Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
L60QS008.HXRFUSE HSF 10X38 CYL PCB 600V AC/DC 8A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.