background-waves

Series: Potential Transformer

Medium Voltage Fuses
Product Status| Obsoletei
info

Potential Transformer (PT) fuses are current limiting fuses with high interrupting ratings designed for the protection of potential transformers.

Application Note:

When applying fuses for the protection of transformers, the magnetizing current inrush must be considered. The characteristics of the inrush, which can be matched with a fuse’s time-current curve, should be available from the transformer manufacturer.

Live Parts:

Live parts are available for mounting potential transformer single, double, and triple barrel fuses. Note, all clips are sold in pairs.

Potential Transformer Parts

FiltersFilters

Potential Transformer Applications

Highlights Section

  • Power Transformer Protection
  • Motor Controller Back-up Protection
  • Fused Switches
  • Feeder Circuits

Potential Transformer Related Products

Alternates