background-waves

Series: SPFJ

1000 VDC Fuse - Class J Case Size - gPV
Product Status| Activei
info

Unique Offering
The SPFJ DC full range fuses are the first fuse in the electrical industry to be UL248-19 Listed and designed to protect photovoltaic (PV) applications at 1000 VDC and 70-450 A. SPFJ series fuses are suitable for DC cable protection and are used in EV off-boarding charging station applications. SPFJ series is manufactured in Class J case size that allows for both fuse holder and bus-bar mounting configurations. The SPFJ meets both UL branch circuitprotection and IEC requirements.

Agency Approvals
The SPFJ is UL248-19 Listed, designed and manufactured in accordance with IEC Standard 60269-6.
These rigorous standards ensure the safety of both equipment and personnel and make the SPFJ a truly global product.

Small Footprint and Multiple Mounting Options
The 125-450 amperages are offered in Class J case sizes, allowing significant space savings opportunities for OEMs, which can help significantly reduce costs.
Customers can either mount the SPFJ solar fuses to a busbar or any three specifically designed 1000 VDC holder options to match their unique applications.
For more information on the fuse holders visit www.Littelfuse.com/lfj1000

  • Meets UL and IEC photovoltaic standards
  • Small footprint reduces panel size
  • Flexibility of fuse holder or busbar mounting
  • Higher amperage solar fuses in standard sizes
  • UL Listed branch and feeder circuit rated
  • Class J case sizes for the 125-450 A ratings
  • Meets UL and IEC photovoltaic standards
  • Small footprint reduces panel size
  • Flexibility of fuse holder or busbar mounting
  • Higher amperage solar fuses in standard sizes
  • UL Listed branch and feeder circuit rated
  • Class J case sizes for the 125-450 A ratings

SPFJ Parts

FiltersFilters

Series: SPFJ Resources

SPFJ Related Products

Alternates