background-waves

SPXI005M

Product Status| Activei

SPXI005M

1500VDC 5 AMP INLINE COMPACT FUSE 10 PK | Series: SPXI
info

The Littelfuse SPXI solar fuse is designed to integrate into an in-line assembly within a wire harness. The fuse provides photovoltaic (PV) protection that meets UL 248-19 for photovoltaic applications. The SPXI can be electrically insulated by either overmolding or using heat-shrink.

PropertyValue
Current Rating (Continuous) in Amps
5
Interrupting Rating
30 kA
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
1500
Amp Code (Part Number)
5
Body Material
Melamine
Family style
Solar Protection
Nominal Melting I2T (A2sec)
38
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
1500
Mounting Method
In-Line
Nominal Power Dissipation (W)
2.22
Resistance (Ω)
0.04754
Operating Temperature Max (°C)
125
Operating Temperature Min (°C)
-55
  • UL 248-19 Recognized
  • 50 kA interrupting rating
  • No fuse holder required
  • Compact footprint

SPXI005M Applications

Highlights Section

  • Photovoltaic high-capacity homerun, truck harness, and wire harness

SPXI005M Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SPXI005.TXM1500VDC 5 AMP INLINE COMPACT FUSE 10 PK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.