background-waves

SPXI032-M

Product Status| Activei

SPXI032-M

1500 VDC 32A INLINE COMPACT FUSE-10 PACK | Series: SPXI
info

The Littelfuse SPXI solar fuse is designed to integrate into an in-line assembly within a wire harness. The fuse provides photovoltaic (PV) protection that meets UL 248-19 for photovoltaic applications. The SPXI can be electrically insulated by either overmolding or using heat-shrink.

PropertyValue
Current Rating (Continuous) in Amps
32
Interrupting Rating
50 kA
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
1500
Amp Code (Part Number)
32
Body Material
Melamine
Family style
Solar Protection
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
1500
Mounting Method
In-Line
  • UL 248-19 Recognized
  • 50 kA interrupting rating
  • No fuse holder required

SPXI032-M Applications

Highlights Section

  • Photovoltaic high-capacity homerun, truck harness, and wire harness

SPXI032-M Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SPXI032.LXM1500 VDC 32A INLINE COMPACT FUSE-50 PACKPdf IconCoC_RoHS10_SPXI032.LXM.pdfPdf IconREACH_SVHC Declaration_SPXI032.LXMDoes Not Contain
SPXI032.TXM1500 VDC 32A INLINE COMPACT FUSE-10 PACK

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.