background-waves

SPXV030

Product Status| Obsoletei

SPXV030

1500 VDC 30 AMP PHOTOVOLTAIC FUSE | Series: SPXV
info

The Littelfuse SPXV solar string fuse is designed specifically for 1–60 A 1500 V dc applications.

PropertyValue
Current Rating (Continuous) in Amps
30
Interrupting Rating
30 kA
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
1500
Amp Code (Part Number)
30
Body Material
Melamine
Family style
Solar Protection
IEC Standard
60269-6
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
1500
Mounting Method
Fuse Block
  • UL 248-19 Listed
  • 50 kA interrupting rating

SPXV030 Applications

Highlights Section

  • Inverters
  • Combiner boxes

SPXV030 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SPXV030.T1500 VDC 30 AMP PHOTOVOLTAIC FUSERoHS7/12/2015Pb-Free7/12/2015Pdf IconCoC_RoHS10_SPXV030.TPdf IconREACH205_Declaration_SPXV030.TDoes Not ContainYes7/12/2015

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.