background-waves

SPXVS002

Product Status| Activei

SPXVS002

1500VDC 2 AMP PV FUSE SLVR PLTD | Series: SPXVS
info

The Littelfuse SPXC-S silver plated solar string fuse is designed specifically for 1-30 A 1500 Vdc applications.

PropertyValue
Current Rating (Continuous) in Amps
2
Interrupting Rating
30 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Amp Code (Part Number)
2
Body Material
Melamine
Family style
Solar Protection
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
1500
Mounting Method
Fuse Block
PG Holder
LPXV Series
  • 10x85 mm package size
  • UL248-19 Listed
  • Meets IEC 60269-6 electrical performance requirements
  • 30,000 A interrupting rating

SPXVS002 Applications

Highlights Section

  • Inverters
  • Combiner boxes

SPXVS002 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SPXV002.LXS1500VDC 2 AMP PV FUSE SLVR PLTD
SPXV002.TXS1500VDC 2 AMP PV FUSE SLVR PLTD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.