background-waves

SPXVS03.5

Product Status| Activei

SPXVS03.5

1500VDC 3.5 AMP PV FUSE SLVR PLTD | Series: SPXVS
info

The Littelfuse SPXC-S silver plated solar string fuse is designed specifically for 1-30 A 1500 Vdc applications.

PropertyValue
Current Rating (Continuous) in Amps
3.5
Interrupting Rating
30 kA
Opening
Fast-Acting (F)
Voltage Rating (V)
1500
Amp Code (Part Number)
3.5
Body Material
Melamine
Family style
Solar Protection
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
1500
Mounting Method
Fuse Block
PG Holder
LPXV Series
  • 10x85 mm package size
  • UL248-19 Listed
  • Meets IEC 60269-6 electrical performance requirements
  • 30,000 A interrupting rating

SPXVS03.5 Applications

Highlights Section

  • Inverters
  • Combiner boxes

SPXVS03.5 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SPXV03.5LXS1500VDC 3.5 AMP PV FUSE SLVR PLTD
SPXV03.5TXS1500VDC 3.5 AMP PV FUSE SLVR PLTD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.