background-waves

SPXVS04.5

Product Status| Activei

SPXVS04.5

1500VDC 4.5 AMP PV FUSE SLVR PLTD | Series: SPXVS
info
PropertyValue
Current Rating (Continuous) in Amps
4.5
Interrupting Rating
30 kA
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
1500
Amp Code (Part Number)
4.5
Body Material
Melamine
Family style
Solar Protection
Indicating
No
Interrupt Voltage Type ACDC - 1
DC
Interrupt Voltage
1500
Mounting Method
Fuse Block
PG Holder
LPXV Series

SPXVS04.5 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
SPXV04.5LXS1500VDC 4.5 AMP PV FUSE SLVR PLTD
SPXV04.5TXS1500VDC 4.5 AMP PV FUSE SLVR PLTD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.