background-waves

156.5610.5508

Product Status| Obsoletei

156.5610.5508

FUSE STRIP 30 W/O HOUSING 50A BAND | Series: 156.5610
info

Use this 50 A special purpose fuse strip for a diesel vehicle to provide time-delayed protection to a wire rated to carry up to 36 V. Buy the holder separately. Do not install this high-current automotive fuse strip in an EV or gasoline-fueled vehicle.

OBSOLETE: 2015-01-25

  • Zinc alloy
  • Complies with DIN 72581-2
  • 90° lugs ensure secure mounting

156.5610.5508 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
156.5610.5508FUSE STRIP 30 W/O HOUSING 50A BAND

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.