background-waves

Series: HSB

HSB Fuse Rated 32V
Product Status| Activei
info

These fuses protect wires in diesel vehicles. Do not install the high-current automotive fuses in EVs or gasoline-fueled vehicles. Buy fuse holders separately.

  • Time-delayed
  • Available with ratings of 30 A to 175 A
  • Interrupting ratings of 1 kA at 32 V dc
  • Zinc alloy elements and connectors
  • Operate at up to 125 °C
  • M6 (4 Nm 1 Nm) mounting holes
  • Lead-free and RoHS compliant
  • Ring-type lugs ensure secure mounting

HSB Parts

FiltersFilters

HSB Applications

Highlights Section

  • Diesel vehicles

Series: HSB Resources