background-waves

0481.500H

Product Status| Activei

0481.500H

FUSE 125V ALARM FUSE .500A | Series: 481
info
PropertyValue
Opening
Fast-Acting (F)
Amp Code (Part Number)
0.5
Current Rating (Continuous) in Amps
0.5
Fuse Char 100
10
Nominal Melting I2T (A2sec)
0.49
Interrupt Rating
300 A@125 V ac
Int rating FF
300 A@125 V ac
IRA1
300
IRT1
AC
IRV1
125
Ohms
1.52
VAC
125
V Rate
125

0481.500H Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0481.500HFUSE 125V ALARM FUSE .500ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.