background-waves

0481003.HXLP

Product Status| Activei

0481003.HXLP

FUSE 125V ALARM FUSE W/LENS RoHS 3A | Series: 481
info
PropertyValue
Opening
Fast-Acting (F)
Amp Code (Part Number)
3
Current Rating (Continuous) in Amps
3
Fuse Char 100
10
Nominal Melting I2T (A2sec)
25
Interrupt Rating
300 A@125 V ac
Int rating FF
300 A@125 V ac
IRA1
300
IRT1
AC
IRV1
125
Ohms
0.067
VAC
125
V Rate
125

0481003.HXLP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0481003.HXLPFUSE 125V ALARM FUSE W/LENS RoHS 3ARoHS10/27/2006Pb-Free11/8/2018Pdf IconCoC_RoHS10_0481003.HXLPPdf IconREACH191_Declaration_0481003.HXLPDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.