background-waves

0481020.HXP

Product Status| Activei

0481020.HXP

FUSE 125V ALARM FUSE RoHS 20A | Series: 481
info
PropertyValue
Opening
Fast-Acting (F)
Amp Code (Part Number)
20
Current Rating (Continuous) in Amps
20
Fuse Char 100
10
Nominal Melting I2T (A2sec)
1024
Interrupt Rating
300 A@125 V ac
Int rating FF
300 A@125 V ac
IRA1
300
IRT1
AC
IRV1
125
Ohms
0.00394
VAC
125
V Rate
125

0481020.HXP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0481020.HXPFUSE 125V ALARM FUSE RoHS 20ARoHS10/27/2006Pb-Free3/2/2020Pdf IconCoC_RoHS10_0481020.HXPNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.