background-waves

048107.5HXP

Product Status| Activei

048107.5HXP

FUSE 125V ALARM FUSE RoHS 7.5A | Series: 481
info
PropertyValue
Opening
Fast-Acting (F)
Amp Code (Part Number)
7.5
Current Rating (Continuous) in Amps
7.5
Fuse Char 100
10
Nominal Melting I2T (A2sec)
121
Interrupt Rating
300 A@125 V ac
Int rating FF
300 A@125 V ac
IRA1
300
IRT1
AC
IRV1
125
Ohms
0.0113
VAC
125
V Rate
125

048107.5HXP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
048107.5HXPFUSE 125V ALARM FUSE RoHS 7.5ARoHS10/27/2006Pb-Free6/9/2020Pdf IconCoC_RoHS10_048107.5HXPPdf IconREACH209_Declaration_048107.5HXPDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.